MY LISTS
BURNDY
Image of GK1129 GK1129, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK1129 GK1129, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK1129, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK1129

Cast Cu Alloy Grounding Clamp, 3 Cables to Rod or Pipe, 1/2" Rod Dia, 1/4" IPS(A), 2/0 AWG Sol - 250 Kcmil Cu(AA).

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GK1129

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

UPC

781810233689

UPC 14 Digit GTIN

00781810233689

Dimensions

Dimension - B Length inch

1.63 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Width fraction

3-3/8 in

Dimension - Width inch

3.31 in

Dimension - Width mm

84 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

0.25

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

0.5

Conductor - Copper Tube Std Size Range

0.5

Conductor - Rod Size

1/2 in

Conductor - Rod Size Range

1/2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1