MY LISTS
BURNDY
Image of GK1929 GK1929, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK1929 GK1929, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK1929, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK1929

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Sol.) - 250 kcmil, 2-1/2" Pipe, 2-1/2" - 2-7/8" Rod, 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GK1929

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

UPC

781810233559

UPC 14 Digit GTIN

00781810233559

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Width fraction

5-5/8 in

Dimension - Width inch

5.63 in

Dimension - Width mm

143 mm

Conductor Related

Conductor - Rod Size

2 1/2 in; 2 7/8 in

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

4