Brand: Burndy
Catalog ID: GB34
Application
For Copper Cable To Bar, Direct Burial Cable
Catalog Number
GB34
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Sub Brand
MECHANICAL CONNECTOR
Type
GB
UPC
781810231333
UPC 14 Digit GTIN
00781810231333
Dimension - Height inch
2.57 in
Dimension - Height mm
65.3 mm
Dimension - Width fraction
2-1/3 in
Dimension - Width inch
2.31 in
Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
12
Minimum Pack Quantity
1