MY LISTS
BURNDY
Image of GSTUD12HY GSTUD12HY Structural Steel Ground Stud
Image of GSTUD12HY GSTUD12HY Structural Steel Ground Stud

GSTUD12HY Structural Steel Ground Stud

Brand: Burndy

Catalog ID: GSTUD12HY

Structural Steel Grounding Connector; Accommodates: 1/0 AWG; 1/2" Rod; Copper Coated; Nickel Plated.

  • May be welded to steel surfaces quickly and easily
  • No disk grinding needed
  • Knurled surface for better gripping
  • Copper plated
  • May be installed during adverse weather conditions

Product details

General

Catalog Number

GSTUD12HY

Material

Steel

Plated

Y

Plating Type

Nickel

Trade Name

VERSITAIL™

UPC

781810274187

UPC 14 Digit GTIN

00781810274187

Dimensions

Dimension - B Length fraction

25/49 in

Dimension - B Length inch

0.51 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

1/2 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.80 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Rod Size

1/2 in

Conductor - Rod Size Range

1/2 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

3920

Resources and downloads