YGLR29C34TN_Photo_GrayScale
YGLR29C34TN_Photo_GrayScale

YGLR29C12TN Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGLR29C12TN

Tin plated Copper Compression Connector, Ground Rod to Grid, 2 AWG (Str.) to 250 kcmil, 1/2" Ground Rod or #3- #4 Rebar.

Product details

General

Catalog Number

YGLR29C12TN

Connector Type

Tap

Die Index

997

Die Index - Element B

1011

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

GRIDLOK™

Type

Taps

UPC

621945135604

UPC 12 Digit

6219451356044

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.31 in

Dimension - Ground Rod Size

1/2

Dimension - L Length Overall mm

64 mm

Dimension - Length BB inch

0.88 in

Dimension - Length Overall inch

2.53 in

Conductor Related

Conductor - Copper Str Size A

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size A Range

2 AWG-250 kcmil

Conductor - Rebar Tap

3;4

Conductor - Rod Size B

1/2 in

Conductor - Rod Size B Range

1/2 in

Conductor Type

  • CU C Str-Size
  • Rod-Size
  • CU Weld C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1