BURNDY
Image of ACC-FBC ACC-FBC, Stainless Steel Wire Management Clip, Dual Degree, Cable Tie Mounting Base, Module

ACC-FBC, Stainless Steel Wire Management Clip, Dual Degree, Cable Tie Mounting Base, Module

Brand: Burndy

Catalog ID: ACC-FBC

Module Cable Clip Mounting Base.

304 Stainless Steel Clip for affixing cables ties to a module flange

General

Application

Bundles of PV wire, Micro Inverter Trunk or AC cable
Max Cable Tie Width: 8.0mm

Catalog Number

ACC-FBC

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Module Cable Tie Mounting Base - 90 Degree & Straight on
Flange Thickness Range: 1.3mm - 3.0mm

Trade Name

WILEY

Type

Cable Clips

UPC

781810670170

UPC 14 Digit GTIN

00781810670170

Dimensions

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

N

Certification - UL Recognized

N

Certified Listed

UL1565

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Mounting Method

Module Cable Tie Mounting Base - 90 Degree & Straight on
Flange Thickness Range: 1.3mm - 3.0mm

Logistics

Carton Quantity

8000

Pallet Quantity

99999