Brand: Burndy
Catalog ID: NHNT1946
Application
Substation
Catalog Number
NHNT1946
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy, Cast
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Type
Tube to Cable Couplers
UPC
781810003190
UPC 14 Digit GTIN
00781810003190
Dimension - B Length fraction
2-69/100 in
Dimension - Height fraction
3-16/25 in
Dimension - Height inch
3.64 in
Dimension - Height mm
92.5 mm
Dimension - Length BB inch
3.06 in
Dimension - Width fraction
3-4/25 in
Dimension - Width inch
3.16 in
Dimension - Width mm
80 mm
Conductor - Connection Combination
Tube to Cable
Conductor - Copper Str Tap
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Tap Range
1000 kcmil-1500 kcmil
Conductor - Copper Tube Std Run
2 1/2 IPS
Conductor - Copper Tube Std Run Range
2 1/2 IPS
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1
Minimum Pack Quantity
1