MY LISTS
BURNDY
Image of KVS31AS KVS31AS, 2-piece OKLIP Service Connector for heavy duty applications
Image of KVS31AS KVS31AS, 2-piece OKLIP Service Connector for heavy duty applications

KVS31AS, 2-piece OKLIP Service Connector for heavy duty applications

Brand: Burndy

Catalog ID: KVS31AS

Cast Al Alloy Mechanical OKLIP, 250 - 350 kcmil Cu/AAC, 4/0 AWG - 336.4 kcmil Al/ACSR(Run), #6 Str. - 350 kcmil Cu/AAC, #6 AWG - 336.4 kcmil Al/ACSR(Tap).

  • High conductivity, non-copper bearing aluminum alloy connector with thick spacer and aluminum hardware
  • Recommended for heavy duty dissimilar metal applications
  • Spacer separates conductors and provides long contact length
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene ring prevents loss of shorter bolt

Product details

General

Catalog Number

KVS31AS

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

OKLIP™

UPC

781810090053

UPC 14 Digit GTIN

00781810090053

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • ACSR C Cmpt-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • ACSR C Cmpt-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

12

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)