MY LISTS
BURNDY
Image of KVS26P99 KVS26P99, 2-piece OKLIP Service Connector for heavy duty applications
Image of KVS26P99 KVS26P99, 2-piece OKLIP Service Connector for heavy duty applications

KVS26P99, 2-piece OKLIP Service Connector for heavy duty applications

Brand: Burndy

Catalog ID: KVS26P99

2-piece OKLIP for heavy duty connections.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Product details

General

Catalog Number

KVS26P99

Material

Copper

Plated

N

Plating Type

Unplated

UPC

781810261521

UPC 14 Digit GTIN

00781810261521

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1000

Resources and downloads