TMH_PHOTO_BW
TMH_PHOTO_BW

Hardware

Brand:

Burndy

Catalog ID:

TMH326

DURIUM™ Silicon Bronze Hardware Kit.

Product details

General

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810183847

UPC 12 Digit

7818101838477

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads