MY LISTS
BURNDY
Image of LCSA32CU 60-Ton L Die, Index CSA32CU
Image of LCSA32CU 60-Ton L Die, Index CSA32CU

60-Ton L Die, Index CSA32CU

Brand: Burndy

Catalog ID: LCSA32CU

L Die, Index CSA32CU.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA32CU

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA32CU

Crimp Force Capacity

60 ton

Die Index

CSA32CU

Die Type

L Die

Type

Die

UPC

781810454503

UPC 14 Digit GTIN

00781810454503

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads