MY LISTS
BURNDY
Image of WTB WEJTAP™ Patented Tool Body
Image of WTB WEJTAP™ Patented Tool Body

WEJTAP™ Patented Tool Body

Brand: Burndy

Catalog ID: WTB

WEJTAP™ Patented Tool Body.

  • WEJTAP™ patented tool body
  • One piece assembly
  • Installs WEJTAP™ and STIRRUP™ connectors #8 AWG - 1590 kcmil ACSR with applicable tool head

Product details

General

Application

Tapping

Catalog Number

WTB

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810010716

UPC 14 Digit GTIN

00781810010716

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

WEJTAP™ Tool Body

Pallet Quantity

168