BURNDY
PAT221 Battery Crimper, Dies/Wheels, #22-#1 AWG, Milwaukee Battery
Image of PAT221AW5W2 PAT221 Battery Crimper, Dies/Wheels, #22-#1 AWG, Milwaukee Battery
Image of PAT221AW5W2 PAT221 Battery Crimper, Dies/Wheels, #22-#1 AWG, Milwaukee Battery
New

PAT221 Battery Crimper, Dies/Wheels, #22-#1 AWG, Milwaukee Battery

Brand: Burndy

Catalog ID: PAT221AW5W2

PATRIOT® Series, PAT221 Small Terminal Battery Crimper, (2) Dies, (2) Die Wheels for #22-#1 AWG, Case, Milwaukee (1) 5Ah 18V Li-ion Battery, AC Charger

PAT221 Battery Crimper, (2) Dies, (2) Wheels for #22-#1 AWG, Hard Case, Milwaukee Battery, AC Charger

  • Dies Included: (2) Dies: 2210B221, 2210NV221, (2) Die Wheels: 81WHL221, 122WHL221
  • Scissor action head design
  • One-second cycle time with auto retract and calibration
  • Interchangeable crimping dies and wheels
  • Connector hold feature for easy wire insertion
  • LED Worklight
  • Red LED to indicate an incomplete crimp
  • Safety Trigger Lock and Emergency Release

General

Application

Crimping

Application - For Use On

Copper Terminals, Splices

Battery Type

5.0Ah 18V Li-Ion Milwaukee

Catalog Number

PAT221AW5W2

Container Type

Hard Case

Die Type

Interchangeable

Power Source

120V-AC Charger

Product Type

Tooling

Trade Name

PATRIOT®

Type

Crimper

UPC

621945759497

Dimensions

Dimensions

10.6 in x 2.8 in x 4.5 in

Height

4.5 in

Length

10.6 in

Weight

2.6 lb

Width

2.8 in

Electrical Ratings

Operating Voltage

18 VDC

Operational

Battery Type

5.0Ah 18V Li-Ion Milwaukee

Power Source

120V-AC Charger

Logistics

Carton Quantity

1

Package Contents

Crimper, (2) Dies: 2210B221, 2210NV221, (2) Die Wheels: 81WHL221, 122WHL221, (1) 5.0Ah 18V Li-ion Battery, 120V-AC Charger, Hard Case