BURNDY
Image of PATCUT1500LI PATRIOT® 1500 Series Battery Cutter for Copper and Aluminum, (1) 3.0Ah 18V Li-ion Battery, 120V-AC Charger, Hard Case
Image of PATCUT1500LI PATRIOT® 1500 Series Battery Cutter for Copper and Aluminum, (1) 3.0Ah 18V Li-ion Battery, 120V-AC Charger, Hard Case
play
PATCUT1500 Series Cutter

PATRIOT® 1500 Series Battery Cutter for Copper and Aluminum, (1) 3.0Ah 18V Li-ion Battery, 120V-AC Charger, Hard Case

OR

Brand: Burndy

Catalog ID: PATCUT1500LI

PATCUT1500 Battery Cutter for CU/AL, 3Ah Li-ion, AC, Hard Case.

The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.

  • Variable speed trigger
  • Forward/Reverse switch features a locking position
  • Large, strategically placed, non-skid bumper
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah Makita batteries

Product details

General

Application

  • Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT1500LI

Container Type

Hard Case

EU RoHS Indicator

No

Power Source

120V-AC Charger

Recharge Time

0.5 h

Sub Brand

Cable cutter

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945541160

Dimensions

Dimensions

15.50 in x 4.38 in x 6.00 in

Height

6 in

Length

15.5 in

Weight

6.9 lb

Width

4.38 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, (1) Battery, Charger, Lanyard, Hard Case

Media

Videos

play
PATCUT1500 Series Cutter