BURNDY
Image of PATCUT245LIPB PATRIOT® 245 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag
Image of PATCUT245LIPB PATRIOT® 245 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

PATRIOT® 245 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PATCUT245LIPB

PATCUT245 Latch Head Battery Cutter, 3Ah Li-ion, AC, Nylon Pro Bag.

The PATRIOT® PATCUT245 offers a cutting range up to 2.45” O.D. copper and aluminum. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT245LIPB

Container Type

Nylon Pro Bag

Crimp Force Capacity

6 ton

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.5 h

Sub Brand

PATRIOT® Cutter

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945562363

UPC 12 Digit

621945562363

Dimensions

Dimensions

18.15 in x 3.50 in x 13.50 in

Height

13.5 in

Length

18.15 in

Weight

12.2 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.45" O.D.

Certifications And Compliance

Buy American Compliant

No

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12