BURNDY
Image of PATMDCUTCLWJAW PATRIOT® IN-LINE® 6-Ton Scissor Action Cutter Jaw for CU/AL (Jaw Only)
Image of PATMDCUTCLWJAW PATRIOT® IN-LINE® 6-Ton Scissor Action Cutter Jaw for CU/AL (Jaw Only)
play
BURNDY PATMD-LW

PATRIOT® IN-LINE® 6-Ton Scissor Action Cutter Jaw for CU/AL (Jaw Only)

OR

Brand:

Burndy

Catalog ID:

PATMDCUTCLWJAW

PATMD-LW IN-LINE® 6T Scissor Action Cutter Jaw for CU/AL (Jaw Only).

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • Use with CU/AL cable
  • Interchangeable scissor action jaw
  • Locking jaw tabs
  • for PATMD-LW series

Product details

General

Application

Crimping and Cutting

Application - For Use On

Cutting Aluminum and Copper Cable

Catalog Number

PATMDCUTCLWJAW

Crimp Force Capacity

6 ton

Tool Type

Cutter Jaw

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

621945528772

UPC 12 Digit

621945528772

Dimensions

Dimensions

5.52 in x 3.94 in x 1.375 in

Height

1.375 in

Length

5.52 in

Weight

2.5 lb

Width

3.94 in

Conductor Related

Crimping Ranges

Cutting Capacity: Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

CU/AL Cutter Jaw for PATMD-LW Tool

Pallet Quantity

464

Resources and downloads