BURNDY
Penetrox_Groupshot_Image
Penetrox_Groupshot_Image

PENA255GAL, Oxide Inhibitor, 55 Gallon Container

Brand:

Burndy

Catalog ID:

PENA255GAL

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

Product details

General

Catalog Number

PENA255GAL

Container Type

Drum

Trade Name

PENETROX™

UPC

781810105887

UPC 12 Digit

7818101058877

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Container Size

55 Gallon

Minimum Pack Quantity

1