BURNDY
Image of PGHS1825X03D PGHS1825X03D, Heat Shrink Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of PGHS1825X03D PGHS1825X03D, Heat Shrink Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)

PGHS1825X03D, Heat Shrink Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

PGHS1825X03D

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

Made from pure copper, annealed for maximum strength,Color-coded, imprinted with wire size

Product details

General

Application

For Use on Copper Conductor

Catalog Number

PGHS1825X03D

Connector Type

Male/Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation Type

Heat Shrink

Material

Brass

Sub Brand

HYDENT

Type

Electrical Terminal

UPC

781810524084

UPC 12 Digit

7818105240844

Dimensions

Dimension - B Length inch

0.17 in

Dimension - Strip Length inch

5/16 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100