SKU-BCBX144364K
SKU-BCBX144364K

BCBX144364K, Copper Busbar, 1/4" x 4" x 36", includes Mounting Brackets and Insulators, Mounting Positions for 17 NEMA Terminals

Brand:

Burndy

Catalog ID:

BCBX144364K

Copper Busbar, 1/4" X 4" X 36" w/Mounting Brackets and Insulators, Mounting Positions for 17 NEMA Terminals.

Product details

General

Application
Grounding
Material
Copper
UPC
621945521407

Dimensions

Height
4 in
Length
36 in

Logistics

Minimum Pack Quantity
1

Resources and downloads