BURNDY
QQA
QQA

QA1C2B, Heavy Duty Two Hole Mounting Copper Lug Connector, 4-1 AWG Str, 5/16" Stud, 7/8" Spacing, 1 Screw

Brand:

Burndy

Catalog ID:

QA1C2B

Copper Terminal, Heavy Duty, 2 Hole, 4-1 AWG (Str), 5/16" Stud, 7/8" Stud Hole Spacing, 1 Screw.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QA1C2B

Connector Type

Single Clamp

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810312445

UPC 12 Digit

7818103124455

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - D inch

1.56 in

Dimension - F Width Center to Center inch

0.88 in

Dimension - Height fraction

1 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size fraction

11/32

Dimension - Hole Size inch

0.34 in

Dimension - Hole Size mm

9 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Dimension - N inch

0.34 in

Dimension - Pad Width inch

0.62 in

Dimension - Stud Size inch

5/16

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

30 (19) Navy;40 (19) Navy;50 (19) Navy;60 (37) Navy;75 (37) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy-75 (37) Navy

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size Range

4 AWG-1 AWG

Conductor Size

4-1 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads