BURNDY
Image of QN10M25X03D QN10M25X03D, Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of QN10M25X03D QN10M25X03D, Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

QN10M25X03D, Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QN10M25X03D

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

Butted seam, Funnel entry barrel opening

Product details

General

Application

Male Disconnect

Catalog Number

QN10M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810525043

UPC 12 Digit

7818105250433

Dimensions

Dimension - Length Overall inch

0.95 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Minimum Pack Quantity

50