BURNDY
Image of QP14F18X02B QP14F18X02B, Vinyl Female Quick Disconnect For 16 - 14 AWG (.19 x .02)
Image of QP14F18X02B QP14F18X02B, Vinyl Female Quick Disconnect For 16 - 14 AWG (.19 x .02)

QP14F18X02B, Vinyl Female Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

QP14F18X02B

Vinyl Female Quick Disconnect For 16 - 14 AWG (.19 x .02).

QP14F18X02B.

  • Butted seam
  • Insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

Product details

General

Catalog Number

QP14F18X02B

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292730

UPC 12 Digit

7818102927300

Dimensions

Dimension - Length Overall inch

0.79 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999