BURNDY
Image of QP14M18X02D QP14M18X02D, Vinyl Male Quick Disconnect For 16 - 14 AWG (.19 x .02)
Image of QP14M18X02D QP14M18X02D, Vinyl Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

QP14M18X02D, Vinyl Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

QP14M18X02D

  • Butted seam
  • Funnel entry barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

Features: Butted Seam, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Mates With Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QP-F Female Disconnects, 600 V Maximum, 105 DEG C Maximum, Size: 0.83 IN Overall Length X 0.17 IN Barrel Length X 0.19 IN Width, Installation Tool: Y10D Tool, Nema Tab Size: 0.187 X 02 IN, Temperature: 105 DEG C Maximum

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP14M18X02D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293461

UPC 12 Digit

7818102934611

Dimensions

Dimension - Length Overall inch

0.76 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100