BURNDY
Image of QP14M25X03D QP14M25X03D, Vinyl Male Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of QP14M25X03D QP14M25X03D, Vinyl Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

QP14M25X03D, Vinyl Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QP14M25X03D

Vinyl Male Quick Disconnect For 16 - 14 AWG (.25 x .03).

QP14M25X03D.

  • Butted seam
  • Funnel entry barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

Features: Butted Seam, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Mates With Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QP-F Female Disconnects, 600 V Maximum, 105 DEG C Maximum, Installation Tool: Y10D Tool, Size: 0.95 IN Overall Length X 0.17 IN Barrel Length X 0.25 IN Width, Temperature: 105 DEG C Maximum, Nema Tab Size: 0.25 X 032 IN

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP14M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293485

UPC 12 Digit

7818102934855

Dimensions

Dimension - Length Overall inch

0.84 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999