BURNDY
QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX2C2CY, Tin Plated Heavy Duty Copper Tapping Connector, Run: #6-#2 Str; Tap: #6-#2 Str

Brand:

Burndy

Catalog ID:

QPX2C2CY

  • VERSITAP™ Type QPX-Y Parallel Clamps for copper or aluminum are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Product details

General

Application

For Use With Copper Or Aluminum Cable

Catalog Number

QPX2C2CY

Connector Type

Universal Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX-Y, Universal

UPC

781810341803

UPC 12 Digit

7818103418033

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.52 in

Dimension - Height fraction

1-5/8 in

Dimension - Height inch

1.59

Dimension - Height mm

41.4 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

1-5/8 in

Dimension - Width inch

1.61

Dimension - Width mm

41 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Run Range

6 AWG-2 AWG

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

6 AWG-2 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

6 AWG-2 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

24

Resources and downloads