BURNDY
QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX3428Y, Tin Plated Heavy Duty Copper Tapping Connector, 250-500 kcmil Run; 1/0-4/0 Str Tap

Brand:

Burndy

Catalog ID:

QPX3428Y

VERSITAP™ Mechanical Parallel Clamp for Copper and Aluminum; Run: 250 - 500 kcmil; Tap: 1/0 - 4/0 Str.

  • VERSITAP™ Type QPX-Y Parallel Clamps for copper or aluminum are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Product details

General

Catalog Number

QPX3428Y

Connector Type

Universal Clamp

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSITAP™

UPC

781810343012

UPC 12 Digit

7818103430122

Dimensions

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.5

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.44

Dimension - Width mm

62 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Run Range

250 kcmil-500 kcmil

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1/0 -4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads