BURNDY
QQA
QQA

QQA402N, Twin Clamping Two Hole Mounting Heavy Duty Copper Lug Connector

Brand:

Burndy

Catalog ID:

QQA402N

Copper Terminal, Heavy Duty, 2 Hole, 600-800 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QQA402N

Connector Type

Duel Clamp

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810326152

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2.3125 in

Dimension - Height inch

2.31 in

Dimension - Height mm

58.7 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

173 mm

Dimension - Length Overall inch

6.81 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.63 in

Conductor Related

Conductor - Copper Str Navy Size

650 (127) Navy;800 (127) Navy

Conductor - Copper Str Navy Size Range

650 (127) Navy-800 (127) Navy

Conductor - Copper Str Size

600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

600 kcmil-800 kcmil

Conductor Size

600-800 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

24

Resources and downloads