BURNDY
Quad Hinged Cable Cleat, Med‑Duty, SS, 0.91–1.06", 23–27 mm
Image of SSQMD023027 Quad Hinged Cable Cleat, Med‑Duty, SS, 0.91–1.06", 23–27 mm
*Representative image
Image of SSQMD023027 Quad Hinged Cable Cleat, Med‑Duty, SS, 0.91–1.06", 23–27 mm
play
360 View
play
SSQMD Cable Cleat Install
+2
Image of SSQMD023027 Quad Hinged Cable Cleat, Med‑Duty, SS, 0.91–1.06", 23–27 mm
New

Quad Hinged Cable Cleat, Med‑Duty, SS, 0.91–1.06", 23–27 mm

Brand: Burndy

Catalog ID: SSQMD023027

Medium‑Duty Hinged Stainless Steel Quad Cable Cleat, for cable diameters 0.91–1.06", 23–27 mm in quad formations for general duty

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 140kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, booster, and liners
  • Suitable for use with cable diameters 20 to 70 mm / 0.79-2.76 in
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSQMD023027

Duty

Medium

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Quad Hinged

Type

Quad

UPC

621945754485

Dimensions

Height

4.3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.88 lb

Width

2.8 in

Electrical Ratings

Duty

Medium

Short Circuit Rating

140 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C