BURNDY
Image of SSQHD023027 Quad Hinged Hvy‑Duty, SS, 0.91–1.06", 23–27 mm
*Representative image
Image of SSQHD023027 Quad Hinged Hvy‑Duty, SS, 0.91–1.06", 23–27 mm
play
360 View
play
SSQHD Cable Cleat Install
+2
Image of SSQHD023027 Quad Hinged Hvy‑Duty, SS, 0.91–1.06", 23–27 mm
New

Quad Hinged Hvy‑Duty, SS, 0.91–1.06", 23–27 mm

Brand: Burndy

Catalog ID: SSQHD023027

Heavy‑Duty Hinged Stainless Steel Quad Cable Cleat, for cable diameters 0.91–1.06", 23–27 mm in quad formations for highest short circuit faults

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 170kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, booster, and liners
  • Suitable for use with cable diameters 20 to 70 mm / 0.79-2.76 in
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSQHD023027

Duty

Heavy

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Type

Quad

UPC

621945754331

Dimensions

Height

4.3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.06 lb

Width

2.8 in

Electrical Ratings

Duty

Heavy

Short Circuit Rating

170 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C