BURNDY
Image of SSQHD051058 Quad Hinged Hvy‑Duty, SS, 2.01–2.28", 51–58 mm
*Representative image
Image of SSQHD051058 Quad Hinged Hvy‑Duty, SS, 2.01–2.28", 51–58 mm
play
360 View
play
SSQHD Cable Cleat Install
+2
Image of SSQHD051058 Quad Hinged Hvy‑Duty, SS, 2.01–2.28", 51–58 mm
New

Quad Hinged Hvy‑Duty, SS, 2.01–2.28", 51–58 mm

Brand: Burndy

Catalog ID: SSQHD051058

Heavy‑Duty Hinged Stainless Steel Quad Cable Cleat, for cable diameters 2.01–2.28", 51–58 mm in quad formations for highest short circuit faults

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 170kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, booster, and liners
  • Suitable for use with cable diameters 20 to 70 mm / 0.79-2.76 in
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSQHD051058

Duty

Heavy

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Type

Quad

UPC

621945754423

Dimensions

Height

6.8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.75 lb

Width

5 in

Electrical Ratings

Duty

Heavy

Short Circuit Rating

170 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C