BURNDY
Image of SSQMD020025HL Quad Hingeless Med‑Duty, SS, 0.79–0.98", 20–25 mm
*Representative image
Image of SSQMD020025HL Quad Hingeless Med‑Duty, SS, 0.79–0.98", 20–25 mm
play
360 View
play
SSQMDHL Cable Cleat Install
+2
Image of SSQMD020025HL Quad Hingeless Med‑Duty, SS, 0.79–0.98", 20–25 mm
New

Quad Hingeless Med‑Duty, SS, 0.79–0.98", 20–25 mm

Brand: Burndy

Catalog ID: SSQMD020025HL

Medium‑Duty Hingeless Stainless Steel Quad Cable Cleat, for cable diameters 0.79–0.98", 20–25 mm in quad formations for general duty

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 151kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, booster, and liners
  • Suitable for use with cable diameters 20 to 70 mm / 0.79-2.76 in
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSQMD020025HL

Duty

Medium

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Quad Hingeless

Type

Quad

UPC

621945754478

Dimensions

Height

4.1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.64 lb

Width

2.3 in

Electrical Ratings

Duty

Medium

Short Circuit Rating

151 kA

Conductor Related

Cable Entry

Top Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C