BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Rounding U Die, 250 kcmil

Brand:

Burndy

Catalog ID:

U29AT

Rounding U Die, 250 kcmil.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U29AT

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810145760

UPC 12 Digit

7818101457600

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

2

Package Contents

Die only

Resources and downloads