BURNDY
Image of RYA25UCHEX3SS RYA25UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware
Image of RYA25UCHEX3SS RYA25UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

RYA25UCHEX3SS, URD Mole Tap Assembly, Stainless Steel Hardware

Brand:

Burndy

Catalog ID:

RYA25UCHEX3SS

Product details

General

Catalog Number

RYA25UCHEX3SS

Connector Type

Bolt - Hex

Die Index

243;BG

Feature - Barrel Style

Chamfered

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810042595

UPC 12 Digit

7818100425955

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Height fraction

2 in

Dimension - Height inch

1.96 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.39 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Conductor Related

Conductor - AL Str Size

1 AWG;1/0 AWG

Conductor - AL Str Size Range

1 AWG-1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2664

Resources and downloads