BURNDY
Image of RYA27UC RYA27UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)
Image of RYA27UC RYA27UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

RYA27UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA27UC

Product details

General

Catalog Number

RYA27UC

Connector Type

Heat Shrink

Die Index

249;840

Insulation

Y

Physical Attribute - Number of Crimps Required

2

Trade Name

MOLE™

UPC

781810181003

Dimensions

Dimension - B Length inch

1.62 in

Dimension - D inch

0.91 in

Dimension - Length Overall inch

2.74 in

Dimension - Pad Width inch

0.91 in

Conductor Related

Conductor - AL Str Size

3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

1296

Resources and downloads