BURNDY
Image of RYA28UCRHEX1 RYA28UCRHEX1, URD Mole Tap Assembly
Image of RYA28UCRHEX1 RYA28UCRHEX1, URD Mole Tap Assembly

RYA28UCRHEX1, URD Mole Tap Assembly

Brand:

Burndy

Catalog ID:

RYA28UCRHEX1

Product details

General

Catalog Number

RYA28UCRHEX1

Connector Type

Terminal

Die Index

249;K-840

Insulation

Y

Insulation Type

Rubber

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Trade Name

MOLE™

UPC

781810076637

UPC 12 Digit

7818100766377

Dimensions

Dimension - B Length inch

1.62 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2.74 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1-11/16

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

4/0;250

Conductor - Copper Str Size

4/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2160

Resources and downloads