BURNDY
Image of RYA29UC RYA29UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)
Image of RYA29UC RYA29UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

RYA29UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA29UC

URD MOLE Tap Assembly ( Heat Shrink), 250 kcmil Cu, 250 kcmil Comp, 250 kcmil Al.

Product details

General

Catalog Number

RYA29UC

Connector Type

Heat Shrink

Die Index

299;655;705

Insulation

Y

Physical Attribute - Number of Crimps Required

2

Trade Name

MOLE™

UPC

781810181102

Dimensions

Dimension - B Length inch

2 in

Dimension - D inch

1.11 in

Dimension - Length Overall inch

3.15 in

Dimension - Pad Width inch

1.11 in

Conductor Related

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

1296

Resources and downloads