BURNDY
Image of RYA2UK RYA2UK, URD Mole Terminal Kit
Image of RYA2UK RYA2UK, URD Mole Terminal Kit

RYA2UK, URD Mole Terminal Kit

Brand:

Burndy

Catalog ID:

RYA2UK

Product details

General

Catalog Number

RYA2UK

Connector Type

Terminal

Die Index

243;BG;K-5/8-1

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

MOLE™

UPC

781810425688

UPC 12 Digit

7818104256888

Dimensions

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads