BURNDY
Image of RYA34ACR2G1 RYA34ACR2G1, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)
Image of RYA34ACR2G1 RYA34ACR2G1, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

RYA34ACR2G1, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA34ACR2G1

Product details

General

Catalog Number

RYA34ACR2G1

Connector Type

Tap

Physical Attribute - Number of Crimps Required

3

Plated

N

Plating Type

Unplated

Trade Name

MOLE™

UPC

781810093849

UPC 12 Digit

7818100938499

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

810

Resources and downloads