BURNDY
Image of RYA34CR2 RYA34CR2, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)
Image of RYA34CR2 RYA34CR2, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

RYA34CR2, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA34CR2

Product details

General

Catalog Number

RYA34CR2

Connector Type

Tap

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

MOLE™

UPC

781810182109

Dimensions

Dimension - B Length inch

2.25 in

Dimension - D inch

1.06 in

Dimension - Length Overall inch

3.62 in

Dimension - Pad Width inch

1.52 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

1296

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings