

Brand: Burndy
Catalog ID: RYA4UK
Catalog Number
RYA4UK
Product Family
Utility Overhead & Underground Distribution>Network Underground>Terminals
Product Type
Compression
UPC
781810429259
UPC 14 Digit GTIN
00781810429259
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568