BURNDY
Image of RYA8UCR RYA8UCR, Mole Tap Kit
Image of RYA8UCR RYA8UCR, Mole Tap Kit

RYA8UCR, Mole Tap Kit

Brand:

Burndy

Catalog ID:

RYA8UCR

MOLE™ tap kits, consists of Universal HYLUG™, mounting hardware and pre-lubricated forcefit rubber sleeve.

Product details

General

Catalog Number

RYA8UCR

Connector Type

Terminal

Die Index

243;BG

Insulation

Y

Insulation Type

Rubber

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Trade Name

MOLE™

UPC

781810086674

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Dimension - Strip Length inch

1-1/16

Conductor Related

Conductor - AL Str Size

8 AWG

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2160

Resources and downloads