BURNDY
Image of RYAC25 RYAC25, Heat Shrinkreplacement Sleeve (HYLUG)
Image of RYAC25 RYAC25, Heat Shrinkreplacement Sleeve (HYLUG)

RYAC25, Heat Shrinkreplacement Sleeve (HYLUG)

Brand:

Burndy

Catalog ID:

RYAC25

Heat Shrink Sleeves, 5" L, Min Temp to Shrink- 130 degree.

  • Heat Shrink Replacement Sleeve is lined with a mastic material to provide a positive seal
  • Installed with standard propane torch or 500 degree F electric heat gun (acetylene heat is too intense and is not recommended)

Features: The Heatshrink Sleeve Is Lined With A Mastic Material, Providing A Positive Seal, Installed With StandardPropane Torch, Or 500 DEG F Electric Heat Gun, Acetylene Heat Is Too Intense And Is Not Recommended, Tools, Die Set Catalog Number, And (number Of Crimps): MD6 Series Tool, BG Die, (3), W-BG Die, (1), W243 Die, (2), Y34A Tool, A243 Die, (1), Y35 Series Tool, U-BG Die, (1) Multiple Crimp Die Set, U243 Die, (1), Die Index: BG, 243

Product details

General

Application

Used for mine splice kits

Catalog Number

RYAC25

EU RoHS Indicator

Yes

Sub Brand

MOLE

Type

Heat Shrink

UPC

781810181409

Dimensions

Dimension - Length Overall inch

5.00 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

3

Pallet Quantity

3552

Resources and downloads