BURNDY
Image of RYAC31 RYAC31, Heat Shrinkreplacement Sleeve (HYLUG)
Image of RYAC31 RYAC31, Heat Shrinkreplacement Sleeve (HYLUG)

RYAC31, Heat Shrinkreplacement Sleeve (HYLUG)

Brand:

Burndy

Catalog ID:

RYAC31

Product details

General

Catalog Number

RYAC31

UPC

781810181454

Dimensions

Dimension - Length Overall inch

6.50 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1728

Resources and downloads