BURNDY
Image of RYAC311 RYAC311, Replacement Heat Shrink Sleeves
Image of RYAC311 RYAC311, Replacement Heat Shrink Sleeves

RYAC311, Replacement Heat Shrink Sleeves

Brand:

Burndy

Catalog ID:

RYAC311

Product details

General

Catalog Number

RYAC311

UPC

781810034446

Dimensions

Dimension - Length Overall inch

8.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1728