BURNDY
Image of SP14BG25 SP14BG25, Vinyl Splice For 16 - 14 AWG
Image of SP14BG25 SP14BG25, Vinyl Splice For 16 - 14 AWG

SP14BG25, Vinyl Splice For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

SP14BG25

Electrolytic Copper Butt Splice, 16 - 14 AWG, 600 V, Tin Plated.

SP14BG25.

  • Splices are constructed of pure electrolytic copper
  • Long butted seam barrel with deep V groove inner serrations for optimum conductivity, reliability, and holding power after crimping
  • Designed for joining two wire securely
  • Provides maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts Maximum, 105°C maximum

Features: The Type SP VINYLINK Is A PVC Insulated Seamless Butt Splice, Type SP VINYLINK Is Designed To Accommodate A Broad Range Of 600 Volt Cables, Manufactured From Seamless Electrolytic Copper Tubing: Provides Maximum Conductivity And Tensile Strength, In A High Quality Design With NO Seams To Split, Funnel Entry: Provides Easy Wire Insertion, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Expanded Insulation Support: Lower Inventory Requirements, Red Wire Range Of 22-16: Lower Inventory Requirements, Vinyl Insulator: Economical Means Of Providing High Dielectric Values And Cable Insulation Support, Insulation Support: Yes, Package: 25/Bag, Conductor Type: Commercial/Aircraft Stranded Copper, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8G98, MR8-89-1, MR15 Tool, Color Code: Blue, Wire Strip Length: 1/4 IN

Product details

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

SP14BG25

Color Code

Blue

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Temperature Rating

105° C

Trade Name

VINYLINK™

Type

SP

UPC

781810486290

UPC 12 Digit

7818104862900

Dimensions

Dimension - Diameter Max Size inch

0.18 in

Dimension - Length Overall inch

1.00 in

Dimension - Strip Length inch

1/4 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 - 14 AWG

Conductor Size

16 - 14 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads