BURNDY
Stainless Steel Circular Butting Pin U Die, Index 305
Image of U305 Stainless Steel Circular Butting Pin U Die, Index 305

Stainless Steel Circular Butting Pin U Die, Index 305

Brand: Burndy

Catalog ID: U305

Butting Pin U Die, Index 305.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 305

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U305

Crimp Force Capacity

12 ton

Die Index

305

Die Type

U Die

Type

Die

UPC

781810007327

UPC 14 Digit GTIN

00781810007327

Dimensions

Weight

0.62 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only