BURNDY
Stainless Steel Circular Twin S Die, 1500 kcmil (61, 91) Copper, Index 31
Image of S46RT Stainless Steel Circular Twin S Die, 1500 kcmil (61, 91) Copper, Index 31
Image of S46RT Stainless Steel Circular Twin S Die, 1500 kcmil (61, 91) Copper, Index 31

Stainless Steel Circular Twin S Die, 1500 kcmil (61, 91) Copper, Index 31

Brand: Burndy

Catalog ID: S46RT

S Die, 1500 kcmil (61, 91) CU, Index 31.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 31

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S46RT

Color Code

Green

Crimp Force Capacity

15 ton

Die Index

31

Die Type

S Die

Material

Stainless Steel

Product Type

15-Ton

Type

Die

UPC

781810006665

UPC 14 Digit GTIN

00781810006665

Dimensions

Weight

1.2 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only