BURNDY
Image of ST Stainless Steel Circular Twin S Die, Index T
Image of ST Stainless Steel Circular Twin S Die, Index T

Stainless Steel Circular Twin S Die, Index T

Brand:

Burndy

Catalog ID:

ST

S Die, Index T.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

ST

Crimp Force Capacity

15 ton

Die Index

T

Die Type

S Die

Type

Die

UPC

781810006412

UPC 12 Digit

7818100064122

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

1480

Resources and downloads

Customer Notices

Specifications

BIM

Product Cross Section Image(s)

Sales Drawings