BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Butting Twin U-Die, Index CSA30

Brand:

Burndy

Catalog ID:

UCSA30

Hexagonal Butting U-Die, Index CSA30.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UCSA30

Crimp Force Capacity

12 ton

Die Index

CSA30

Die Type

U Die

EU RoHS Indicator

Contact Manufacturer

Type

Die

UPC

781810086933

UPC 12 Digit

7818100869333

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads