BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Butting U Die, Index CSA20

Brand:

Burndy

Catalog ID:

UCSA20

Hexagonal Butting U Die, Index CSA20.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index CSA20

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UCSA20

Crimp Force Capacity

12 ton

Die Index

CSA20

Die Type

U Die

Type

Die

UPC

781810121498

UPC 12 Digit

7818101214988

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads